Publish your products
DESIGN'AIR Q | Design 4-way supply diffuser
France Air

DESIGN'AIR Q | Design 4-way supply diffuser

The Design’Air Q diffuser transforms air distribution into an architectural feature. Its clean square geometry and floating decorative faceplate create a sophisticated ceiling appearance while delivering efficient 4-way airflow. Designed for modern commercial interiors, it offers the perfect balance between aesthetics, indoor comfort and installation efficiency.

Specification
    • Square diffuser with 4-way blow moulding.
    • Homogeneous air distribution over 360°.
    • Flow rates from 100 to 900 m 3/h depending on configuration.
    • Two facade dimensions: 400 × 400 mm and 600 × 600 mm.
    • Connection diameters from 160 to 315 mm.
    • Height-adjustable decorative plate.
    • Mounted plenum available in bare or insulated version.
    • Integrated regulation register.
    • Steel construction painted white RAL 9003.
    • Other RAL colours available on request.
    • Suitable for offices, shops, hotels and restaurants.
Technical specification
  • Unique ref.designair-q
  • TypeObject (single object)
  • Date of publishing2026-10-04
  • Edition number1
Related
  • Material mainSteel
Classification
  • BIMobject CategoryHVAC - Air Diffusers
  • Uniclass 2015 CodePr_70_65_04_02
  • Uniclass 2015 DescriptionAir diffusers
  • CSI MasterFormat 2014 Code23 37 00
  • CSI MasterFormat 2014 TitleAir Outlets and Inlets
  • OmniClass Number23-33 49 11
  • OmniClass TitleVentilation Diffusers

Region availability

Europe
France