Publish your products
Albeo™ LED Linear Fixture – ALC4

Albeo™ LED Linear Fixture – ALC4

4.1 out of 5 stars4.1(7 reviews)
Linear Low Bay Lighting
The Albeo™ ALC4-series LED luminaire is an energy-efficient, low maintenance alternative to traditional linear fluorescent in a variety of commercial, low bay lighting applications. Compact and sleek in design, the ALC4 features a long rated life of 77,000 hours (L70) and can deliver up to 600 feet of outstanding quality light in a continuous run configuration. Ideal for industrial, commercial and light assembly applications, the Albeo ALC4 LED fixture can be matched with motion, daylight and wireless controls for increased energy savings.
Features
  • Low-profile, linear LED lighting
  • Replaces T5 & T8 FLU
  • Energy-efficient & low maintenance
  • Integrated controls – dimming, motion, daylight
  • Continuous run installation – up to 600 feet
  • Chain, cable & threaded rod mounting options
  • 5-year limited system warranty
  • UL, cUL & DLC listed

Applications
  • Commercial & industrial
  • Manufacturing & light assembly
  • Distribution & warehouse
  • Retail & office
  • Education & health
  • Data centers

Specifications
  • Optics: 20, 40, 80, 120-degree. Plus diffused & wide
  • CRI: 70, 80 & 90+
  • CCT: 4000K & 5000K
  • Life: 77,000 hours @ L70
  • Sizes: 4 & 8 foot
  • Lumens: 2,300 – 15,000
  • Temperature rating: -30°C to 45°C
  • 0-10V dimming
Technical specification
  • Unique ref.ge-luminaire-albeo-alc4
  • Product familyLuminaries for Internal Lighting
  • Product groupAlbeo™ LED Series
  • TypeObject (single object)
  • Date of publishing2014-10-28
  • Edition number1
Classification
  • BIMobject CategoryLighting - Other

Region availability

North America
United States