Publish your products
FUJITSU SINGLE-ROOM MINI-SPLIT AOU18-24RLXFW1
GENERAL

FUJITSU SINGLE-ROOM MINI-SPLIT AOU18-24RLXFW1

・Inverter Technology

・ENERGY STAR® Qualified

・Clean Air

・Quiet Operation

・Wireless Remote Controller

・Washable Panel Filter

・Smart System: Auto Mode

Specification
  • The RFA file includes 2 models below. Model Name / Cooling Capacity / Heating Capacity AOU18RLXFW1 / 18,000 BTU/h / 21,600 BTU/h AOU24RLXFW1 / 22,000 BTU/h / 25,200 BTU/h
Technical specification
  • Unique ref.AOU18-24RLXFW1
  • Product familyHalcyon™ SINGLE-ROOM MINI-SPLIT SYSTEMS
  • Product groupOutdoor unit
  • TypeObject (single object)
  • Date of publishing2021-11-09
  • Edition number1
  • Height (mm)830
  • Width (mm)900
  • Depth (mm)330
Related
  • Material mainSteel
  • Designed inJapan
  • Weight Net (Kg)61
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

North America
Canada
United States