Publish your products
FUJITSU SINGLE-ROOM MINI-SPLIT AOTH07-12KNCA
GENERAL

FUJITSU SINGLE-ROOM MINI-SPLIT AOTH07-12KNCA

・High energy saving

・Smart Device control (Option)

・Easy access to the flare pipe connection

Specification
  • The RFA file includes 3 models below. Model Name / Cooling Capacity / Heating Capacity AOTH07KNCA / 2.00kW / 2.50kW AOTH09KNCA / 2.50kW / 3.20kW AOTH12KNCA / 3.40kW / 4.00kW
Technical specification
  • Unique ref.AOTH07-12KNCA
  • Product familyHalcyon™ SINGLE-ROOM MINI-SPLIT SYSTEMS
  • Product groupOutdoor unit
  • TypeObject (single object)
  • Date of publishing2022-06-01
  • Edition number1
  • Height (mm)541
  • Width (mm)663
  • Depth (mm)290
Related
  • Material mainSteel
  • Designed inJapan
  • Weight Net (Kg)23
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

Oceania
Australia
New Zealand
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit