Publish your products
FUJITSU SPLIT AOTH22-24KNTA
GENERAL

FUJITSU SPLIT AOTH22-24KNTA

・Light Elegant Design

・Flexible installation

・Easy installation

・Easy maintenance

Specification
  • The RFA file includes 2 models below. Model Name / Cooling Capacity / Heating Capacity AOTH22KNTA / 6.0kW / 6.5kW AOTH24KNTA / 7.1kW / 8.0kW
Technical specification
  • Unique ref.AOTH22-24KNTA
  • Product familySplit Air Conditioner
  • Product groupOutdoor Unit
  • TypeObject (single object)
  • Date of publishing2022-06-01
  • Edition number1
  • Height (mm)632
  • Width (mm)799
  • Depth (mm)290
Related
  • Material mainSteel
  • Designed inJapan
  • Weight Net (Kg)36
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

Oceania
Australia
New Zealand
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit