DATA CENTER rangeDATA CENTER rangeDATA CENTER range
View previous images
View next images
GEWISS

DATA CENTER range

Network cabling

A complete system with components and accessories for LAN network cabling set-ups, for both copper wire and fiber optics. The range includes 10" and 19" surface-mounting boards and floor-mounting cabinets, with modern and innovative design, characterised by extremely easy wiring thanks to large internal volumes and lateral space. These solutions reduce installation time and allow for quick configuration at any moment, on the basis of new usage requirements.

Technical specification
  • Unique ref.datacenter_cabinets
  • Collection setDomotics
  • CollectionNetwork cabling
  • TypeObject (single object)
  • Date of publishing2021-02-03
  • Edition number1
Related
  • Material mainMetal
  • Material secondaryGlass
Classification
  • BIMobject CategoryElectronics - Networking
  • IFC classificationElectric Distribution
  • UNSPSC nameCabinets
  • UNSPSC code30161801
  • Uniclass 1.4 CodeL8441
  • Uniclass 1.4 DescriptionDisplay cabinets, racks
  • Uniclass 2.0 CodePR-90-28-11
  • Uniclass 2.0 DescriptionCable Distribution Cabinets
  • Uniclass 2015 CodePr_80_77_28_70
  • Uniclass 2015 DescriptionRack cabinets
  • NBS Reference Code90-28-21
  • NBS Reference DescriptionData Equipment Cabinets
  • CSI MasterFormat 2014 Code26 27 16
  • CSI MasterFormat 2014 TitleElectrical Cabinets and Enclosures
  • OmniClass Number23-35 31 17
  • CSI UniFormat II CodeD5010
  • CSI UniFormat II TitleElectrical Service and Distribution