Publish your products
Fire curtains Smart EI with fusible lock

Fire curtains Smart EI with fusible lock

GSF KPR fire-rated roller shutter by Global System is intended for closing off opening in vertical partitions, both internal and external. The main purpose of the shutter is to limit the spread of fire and the flow of gases and heat for 60 minutes. Shutters separate fire zones in buildings and enable safe evacuation. They can be applied in public facilities and in other types of buildings. GSF KPR EI shutter by Global System is equipped with a fusible link, which shall release the shutter when the temperature reaches around 74°C.

Specification
  • FIRE RESISTANCE CLASS

    EI15 - EI60


    ADVANTAGES

    • aesthetic design
    • lightweight compact design
    • quick and easy installation
    • Declaration of Performance
    • Certificate CE
    • Environmental Declaration EPD

    FIRE CURTAIN COMPONENTS

    GSF KPR fire curtains consist of:

    • flexible curtain coat
    • system of guide rails
    • curtain housing box
    • bottom bar
    • fusible lock

    In a fire curtain with a fusible lock, when a fire occurs and the temperature reaches about 74°C, the fusible lock melts, causing the door to close by gravity.

    OPTIONAL FEATURES

    • painting of guides and housing in any color from RAL palette
    • installation on the layer of wool insulation (with spacers)
    • installation on a steel structure according to Global System guidelines
Technical specification
  • Unique ref.fire-curtains-smart-ei-with-fusible-lock
  • Product familyFire curtains GSF KPR EI
  • Product groupFire curtains GSF KPR Smart EI
  • TypeBuilding Material
  • Date of publishing2025-11-05
  • Edition number1
  • Height (mm)2500
  • Width (mm)2370
Related
  • Designed inPoland
  • Manufactured inPoland
Classification
  • BIMobject CategoryDoors - Fire Doors & Shutters

Region availability

Europe Asia
Albania
Türkiye
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Finland
France
Germany
Greece
Hungary
Ireland
Italy
Latvia
Lithuania
Moldova
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Serbia
Slovakia
Slovenia
Spain
Sweden
Switzerland
Ukraine
United Kingdom