Publish your products
Scan Sørlie - Mr. Box
Scan Sørlie - Mr. Box
Scan Sørlie - Mr. Box
Scan Sørlie - Mr. Box
Scan Sørlie - Mr. Box
Scan Sørlie - Mr. Box

    Scan Sørlie - Mr. Box

    The low model is very fine lided. A timeless design.

    It is suitable as a single sofa as well as in grouping. A single sofa accompanied with other chairs or pallets, perhaps?

    A gap between the seat and backrest makes is especially ingenious as a dining sofa in a cantene or a café, easy to clean since there are no folds for crumbs to pile up. Further all the Mr.Box sofas are available with removable and washable cover.

    The high model is a good choice for making the sitting group a room-divider. The high model also has two inside backrest designs; plain or piped, an is ment to dress in two different colors.

    The sitting height is 45 cm for both..

    This sofa is Certified with “Møbelfakta”

    If you don’t want a full sofa set, it is well suited for combining with almost any type of chair. A small gap between the seat and the backrest also makes it easy to keep clean. The opening prevents dust and crumbs from accumulating, making it an excellent choice for cafeteria or café furniture.

    Specification
    • Technical info
      Length: 73 cm
      Height: 80 cm
      Seats: 1-seat, 2-seats, 3-seats
      Legs: Wide bow legs, Round legs, Round bow legs

      Technical data
      outer width without armrests: 1-seater 65 cm / 2-seater 130 cm / 3-seater 180 cm / corner 92x92 cm
      outer width with 1 armrest: 1-seater 75 cm / 2-seater 140 cm / 3-seater 190 cm
      outer width sofa with armrests: 1-seater 85 cm / 2-seater 150 cm / 3-seater 200 cm
      height high sofa: 140 cm
      seat width: 1-seater 65 cm / 2-seater 130 cm / 3-seater 180 cm
      seat height: 45 cm
      seat depth: 55 cm
      side table for module: Ø25 cm
      back: plain back, piped back

    Technical specification
    • Unique ref.mr-box
    • TypeAssembly (multiple objects)
    • Date of publishing2026-10-27
    • Edition number1
    Classification
    • BIMobject CategoryFurniture - Sofas

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City