Publish your products
Scan Sørlie - Size sofa table
Scan Sørlie - Size sofa table
Scan Sørlie - Size sofa table
Scan Sørlie - Size sofa table
Scan Sørlie - Size sofa table
Scan Sørlie - Size sofa table
Scan Sørlie - Size sofa table
Scan Sørlie - Size sofa table

    Scan Sørlie - Size sofa table

    Both designs are matching the framework of the associated chair.

    The plate sizes are Ø60 or Ø90 cm, all the height of 40 cm.

    All the 8 melamine colors are standard, but now 18 mm thick. All the tables also comes in an upgraded version, with solid wood white or black stained oak or black nano Fenix.

    The frames comes in black and chrome

    Size sofa tables comes in two designs: Bolt or Original Cross

    Specification
    • Technical info
      Height: 40 cm
      Size: Ø60 cm, Ø90 cm
      Color undercarriage: Black 92, Silver Semi Gloss 91

    Technical specification
    • Unique ref.size-sofa-table
    • TypeObject (single object)
    • Date of publishing2026-10-27
    • Edition number1
    Classification
    • BIMobject CategoryFurniture - Tables

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City