This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Vertikal EcoSUND

Unique ref.: VERTIKAL-ACOUSTIC-BLINDS
Brand: Götessons
Product family: Furniture
Product group: Wall and Ceiling Acoustics
Depth (mm): 50
Date of publishing: 2020-06-01
Edition number: 1
Type: Object (single object)
Download (13)

Vertikal is an acoustic lamella blind, perfect for most types of spaces and is especially usefull to absorb sound that bounces against hard surfaces and large glass areas. The lamellas are made of our unique sound absorbing core material EcoSUND in white, grey or black. 

Vertikal is easily adjusted in different positions and can be pushed aside if you wish and is therefore suitable wherever you wish to regulate reverberation. The absorber can be dressed on one or two sides with textiles Opaq and Opaq Colour.

Vertikal

Slide and turnable lamella curtain with 20 mm sound absorbent on each lamella.

Mounted on rail, length:

Textile: Opaq XX.

Raw material colour: white, black, grey. 

For updated information, see https://www.gotessons.com/en/products/wall-and-ceiling-absorbents/vertikal-ecosund



Material main:
Material secondary:
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Building Materials - Acoustics
IFC classification: Object
This product is available in:
Europe
  • Sweden

BIMobject®