Publish your products
DAKOTA 19X120 HONEY THINR
DAKOTA 19X120 HONEY THINR
DAKOTA 19X120 HONEY THINR
    Graiman

    DAKOTA 19X120 HONEY THINR

    Un material clásico que no pasa de moda por su adaptabilidad y valor estético en el diseño. La madera Dakota en dos tonos frescos aportan naturalidad a los espacios.

    Technical specification
    • Unique ref.dakota-19x120-honey-thinr
    • TypeBuilding Material
    • Date of publishing2026-09-07
    • Edition number1
    • Height (mm)1200
    • Width (mm)190
    • Depth (mm)74
    Related
    • Material mainPorcelain
    Classification
    • BIMobject CategoryBuilding Materials - Tiles
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit