Publish your products
GUAYACAN 19X120 BEIGE THINR
GUAYACAN 19X120 BEIGE THINR
GUAYACAN 19X120 BEIGE THINR
    Graiman

    GUAYACAN 19X120 BEIGE THINR

    Inspirado en la belleza natural de la madera, este diseño aporta calidez, textura y armonía a tus espacios. Sus vetas y tonalidades crean ambientes acogedores y contemporáneos, ideales para salas, dormitorios o áreas sociales.

    Technical specification
    • Unique ref.guayacan-19x120-beige-thinr
    • TypeBuilding Material
    • Date of publishing2026-09-07
    • Edition number1
    • Height (mm)1200
    • Width (mm)190
    • Depth (mm)74
    Related
    • Material mainPorcelain
    Classification
    • BIMobject CategoryBuilding Materials - Tiles
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit