This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

VULCANO PORCELANICO

Unique ref.: VULCANO_PORCELANICO
Brand: Grespania
Product family: Tiles
Product group: Porcelain tiles
Width (mm): 800
Height (mm): 800
Depth (mm): 10
Date of publishing: 2020-06-30
Edition number: 1
Type: Object (single object)
Download (2)

Porcelain tile, cement and metal effect, four colours, two finishes and four different sizes available. Water absorption E<0,5 %, BIa group according to UNE-EN 14411. Step tiles, skirting and special pieces available. H&C Tiles photo-catalytic coating with air purifying, self-cleaning, and antibacterial properties available

Colours: Corten, Iron, Galena, Silver

Finishes: Natural, Polished

Formats: 80x80, 40x80, 60x60, 15x15

Special pieces: Fragua 60x60, Juno 30x30, Saturno 19,2x38,4

Suitable for indoors and outdoors


Material main:
Material secondary:
Designed in: Spain
Manufactured in: Spain

BIMobject Category: Building Materials - Tiles

BIMobject®