Publish your products
G1200, EyeSafe™ Faucet-Mounted Eyewash with Faucet Control Valve

G1200, EyeSafe™ Faucet-Mounted Eyewash with Faucet Control Valve

G1200
EyeSafe™ Faucet-Mounted Eyewash with Faucet Control Valve

Application: EyeSafe™ faucet-mounted eyewashes convert any faucet into an emergency eyewash station without interfering with normal faucet operation. An EyeSafe™ unit can be installed at any sink, close to where accidents might occur. In an emergency, the unit is quickly located and activated, and provides an unlimited supply of potable water for rinsing the user’s eyes. Faucet control valve offers single motion eyewash activation by allowing the pull knob to control water flow while the faucet remains ‘on’ at a preset temperature.

operation: Unlike conventional faucet-mounted eyewashes, the G1200 offers the ability to activate the eyewash in a single motion. The unit is equipped with a diverter valve for the eyewash and a separate control valve for the faucet. Once the unit is installed on a faucet, the faucet may be opened and left “on” to a preset temperature. To use the faucet, the flow of water is controlled by a quarter-turn ball valve and knob at the bottom of the eyewash. To use the eyewash, simply pull the knob on the front of the eyewash. Since the faucet is open, this is the only step required to activate the eyewash. Water pressure holds the eyewash in operation, leaving the user’s hands free. To return to normal faucet operation, push the knob in or turn off the faucet.

Outlet Heads: Outlet heads are mounted 3" apart and deliver a soft, aerated flow of water. Heads angle forward toward user. Angle of heads is adjustable to permit full coverage and avoid splashing. Furnished with float-off dust covers to protect outlet heads.

Eyewash Valve: Forged brass diverter valve.

Faucet Control Valve: Quarter turn ball valve with chrome plated brass ball, molded PTFE seals and plastic handle.

Inlet: Body has 55/64”-27 female thread. Furnished with four adapters (15/16”-27, 13/16”-27, 3/8” NPS and 13/16”-24) for installing on most commonly used faucets, including laboratory-type faucets.

Outlet: Furnished with removable aerator on bottom.

Quality Assurance: Each unit is completely assembled and water tested prior to shipment.

Important: Faucet-mounted eyewashes are intended solely as supplemental units in addition to dedicated, plumbed eyewash equipment installed in the workplace.

Faucet-mounted eyewashes should be used with cold or warm water only. Use of hot water might cause scalding.

Leaving a faucet “on” with a valve at the outlet closed can cause cross-mixing of the hot and cold water. The water supply lines or the faucet should be furnished with check valves to prevent such mixing from occurring. This unit should not be installed on a faucet with an atmospheric vacuum breaker, as the faucet control valve downstream of the vacuum breaker will interfere with its function. Guardian Equipment recommends consulting with local plumbing code authorities prior to installing this unit.

Available Options

  • 250-046R Replacement float-off dust covers (package of 2).
Specification
  • faucet mounted eyewash, eyesafe eyewash station, guardian equipment g1200, sink adapter eyewash, retrofitted eyewash station, laboratory sink safety, counter eyewash attachment, space saving eyewash, diverter valve eyewash, dual head eyewash, chrome plated eyewash, low cost eyewash, compact safety fixture, school laboratory eyewash, university research safety, pharmaceutical safety equipment, medical clinic eyewash, dental office safety, commercial kitchen eyewash, adjustable spray heads, plumbing adapter safety, osha compliant eyewash, supplemental eyewash station, facility safety equipment, water saving flow, rugged brass eyewash, manual diverter valve, standard faucet safety, tap mounted eyewash, chemical splash treatment, first aid eyewash, mechanical room eyewash, point of use safety, portable sink eyewash, emergency rinsing center

Technical specification
  • Unique ref.g1200-eyesafe-faucet-mounted-eyewash-with-faucet-control-valve
  • Product familyPlumbing
  • Product groupFaucet Mounted
  • TypeObject (single object)
  • Date of publishing2026-06-29
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit