Publish your products
G1562HTR, Portable Eyewash/Drench Hose Unit, 15 Gallon

G1562HTR, Portable Eyewash/Drench Hose Unit, 15 Gallon

G1562HTR
Portable Eyewash/Drench Hose Unit, 15 Gallon, Heated

Application: ANSI Z358.1-2014 “Emergency Eyewash and Shower Equipment” requires that the water delivered by an emergency eyewash be “tepid”, which is defined as between 60° and 100° F (15.5°- 37.8° C). The G1562HTR portable eyewash/drench hose unit is electrically heated and insulated, making it ideal for use in areas where ambient temperatures may drop below the tepid range. In extreme conditions, the heating system will also protect the unit against freezing.

The G1562HTR heated portable eyewash/drench hose unit uses air pressure to deliver 10 gallons (37.5L) of water for 15 minutes. For use in low hazard areas where a continuous supply of water is not available.

Installation: Unit can be placed in any area where hazards are present. Available with optional dolly or hand truck for ease of movement (see below). To prepare unit for use, fill with 10 gallons (37.5L) of clean potable water and add bacteriostatic additive (supplied with unit). Bacteriostatic additive protects against growth of bacteria, fungus, algae and acanthamoeba. After filling, pressurize with 80 PSI (5.5 bar) air pressure.

Heating System: Silicone drum heater is attached to outside of tank. Thermostat set to 65° F (18.3° C) senses the temperature of the water inside the tank to turn the heater on and off. Heater requires 15 amp, 120 volt power supply. Total amp draw is 3.33 amps. Furnished with 9 ft. cord with ground fault circuit interrupter (GFCI) plug and manual reset.

Exterior Jacket: High visibility orange insulated nylon jacket contains heat to maintain water temperature and protects unit against freezing. Jacket is waterproof and resistant to mildew.

Tank: 15 gallon (56L) stainless steel tank. Tank has built-in carrying handles, air intake valve, pressure gauge and pressure relief valve.

Eyewash: Use to wash user’s eyes for 15 minutes. Furnished with (2) GS-Plus low flow spray heads with “flip top” dust covers, integral flow controls and filters. Valve is ½" IPS chrome plated brass self-draining ball valve with flag handle. User’s hands are free while eyewash is in operation. Self-draining valve allows water to drain out from spray heads after use.

Drench Hose: For rinsing any part of the user’s eyes, face or body. Furnished with single GS-Plus spray head, self-closing valve with handle and 5 foot (1.5m) reinforced PVC hose.

Discharge Time: Eyewash delivers .65 GPM (2.46L/min) for 15 minutes. Drench hose delivers 1.7 GPM (6.4L/min) for 6 minutes. Discharge time is less if eyewash and drench hose are used simultaneously.

Weight: 42 lbs. (19kg) empty, 123 lbs. (55.8kg) filled.

Sign: Furnished with ANSI-compliant sign.

Quality Assurance: Unit is assembled and factory tested prior to shipment.

Maintenance: Unit must be inspected regularly. Refill unit after testing or use. Water and bacteriostatic additive must be changed at least once every six months.

Available Options

  • G1540BA-R Case of (4) replacement bottles of bacteriostatic additive.
  • G1562HTR-DOL G1562HTR portable unit mounted on four-wheel dolly for ease of movement.
  • AP250-100 Dolly only.
  • G1562HTR-HAT G1562HTR portable unit mounted on two-wheel hand truck for ease of movement.
  • AP200-013 Hand truck only.
Specification

  • heated portable eyewash, freeze resistant eyewash, insulated eyewash tank, guardian equipment g1562htr, self contained eyewash, stainless steel keg, drench hose combination, outdoor safety equipment, mobile eyewash station, schrader valve pressure, gs-plus spray heads, self draining valve, squeeze valve hose, remote construction safety, freezing environment safety, winterized safety drench, unplumbed emergency station, drum heater eyewash, dual head eyewash, flip top dust covers, flexible drench hose, gfci plug eyewash, bacteriostatic water additive, factory tested safety, portable plumbing fixture, corrosion resistant vessel, independent safety station, osha compliant eyewash, ansi z358.1 emergency, facility safety equipment, tepid water eyewash, rugged winterized keg, field safety station, commercial safety plumbing, orange insulation jacket

Technical specification
  • Unique ref.g1562htr-portable-eyewash-drench-hose-unit-15-gallon
  • Product familyPlumbing
  • Product groupFreeze Resistant
  • TypeObject (single object)
  • Date of publishing2026-06-04
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit