| Attribute / Specification Field | Product Data Value |
| Manufacturer | Guardian Equipment |
| Model Number | GSC2670A |
| Product Type | Recessed Safety Center (Combination Eyewash/Facewash & Shower Station) |
| Installation Type | Fully Recessed Wall Mounting |
| Cabinet Construction | Modular (2) Piece 16-Gauge Stainless Steel with 3/8" Return Flanges |
| Integrated Storage | Dedicated Matching Compartment for Fire Extinguisher (Extinguisher by others) |
| Shower Head | 10" (254 mm) Diameter Stainless Steel with 20 GPM Flow Control |
| Shower Arm Piping | Horizontal Stainless Steel Supply Pipe with Wall Escutcheon |
| Shower Valve | 1" IPS Brass Stay-Open Ball Valve with Stainless Steel "Panic Bar" Actuator |
| Shower Flow Rate | 20 GPM (75.7 L/min) internal flow control |
| Cover / Drain Pan Mechanism | 16-Gauge Stainless Steel Combination Cover and Drain Pan |
| Eyewash/Facewash Activation | Pulling down "Panic Bar" handle opens cover and deploys spray heads |
| Drain Pan Function | Collects waste water during use and directs it back into cabinet drain |
| Eye/Face Wash Spray Heads | (2) FS-Plus™ Spray Heads with Adjustable Flow Controls & Filters |
| Eye/Face Wash Valve | 1/2" IPS Brass Plug-Type Valve with Teflon® Coated O-Ring Seals |
| In-Line Filtration | Furnished with in-line strainer to protect valves/heads from water debris |
| Water Supply Inlet | 1" NPT Female Inlet |
| Waste Outlet Connection | 2" NPT Female Outlet |
| ADA Compliance | Meets all ADA accessibility guidelines when mounted at specified heights |
| Compliance & Certifications | ANSI Z358.1-2014, Uniform Plumbing Code (UPC), cUPC Listed 8116 |
| Patent Protection | Protected under U.S. Patent 5,768,721 |
| Included Accessories | ANSI-compliant identification sign, inspection tag |
recessed safety center, emergency shower eyewash, emergency drench shower, barrier free safety station, recessed eyewash station, recessed eye wash, recessed facewash, recessed face wash, guardian equipment gsc2670a, stainless steel safety center, fire extinguisher housing, combination safety station, emergency drench shower, ada compliant eyewash, ada compliant facewash, eye face wash shower, commercial safety station, laboratory safety center, hidden eyewash station, panic bar shower valve, fs-plus spray heads, stay open ball valve, 10 inch stainless shower, integrated drain pan, wall mounted exposed shower, dual function safety station, concealed emergency eyewash, high design eyewash, industrial drench shower, ansi z358.1 safety station, corridor safety equipment, architectural safety fixture, medical lab eyewash, space saving eye wash, cleanroom emergency shower