Publish your products
RotaSec HS90SC Turnstile | Gunnebo Entrance Control
RotaSec HS90SC Turnstile | Gunnebo Entrance Control
RotaSec HS90SC Turnstile | Gunnebo Entrance Control
RotaSec HS90SC Turnstile | Gunnebo Entrance Control

    RotaSec HS90SC Turnstile | Gunnebo Entrance Control

    RotaSec HS90SC

    Internal/external full-height security turnstile, approved for Government use. 

    Specification
    • Drive

      Hand operated. 90° configuration, 4N° rotor elements.

      Electro-mechanical head mechanism, comprising:

      •

      Positive action lock which prevents two passages at one time

      •

      Self centering mechanism to ensure complete rotation of the head to the reset position

      •

      Anti backup device preventing reverse rotation once the head has moved 30° from its rest position

      Materials

      Turnstile Frame: box and round hollow section with extra infill bars in the side frames fitted to minimise the gaps and slow down the attacker.

      Steel galvanized under a final textured polyester powder top coat finished to Gunnebo RAL colour selection: Green - RAL 6005, Black – RAL 9005, White - RAL 9010, Grey - RAL 7004.

      Mechanism Cover: Two part, steel made, same above finishing, secured with security fixings.

      Rotor Assembly: A mild steel trombone rotor hot zinc sprayed with polyester powder coated finish, filled with a composite material to withstand a prolonged cutting attack. Reinforced trombone arms with steel ribs to stop the arms from being forced in the horizontal and vertical direction.

      A bespoke designed bearing ensures the rotor cannot be forced off of the bearing plate.

      Power Failure / Fire Alarm

      In the event of an emergency or isolation of power supply, unit may be configured to failsafe (FSO) i.e. rotor freely rotates or fail-lock (FSL) i.e. rotor locks. Either option is available in both or one direction. As standard, units are delivered FSL if not required otherwise.

      Fire Alarm: Input facility available for voltage free contact supplied by others to effect fail-safe. Fail state will be the same as power failure choice.

      Additional Interface

      Potential free contact provided by either a cardreader or pushbutton input. Cardreader inhibit and reset output signals available as standard. Unit has an adjustable time out facility if required i.e. Go signal will be cancelled if passage through turnstile is not completed within pre-set time.

      Power Supply / Power Rating

      115/230 Volts AC 5/60 Hz 100VA (with walkway downlights 140 VA)

      Logic Voltage: 24 Volt DC.

      Operating Temperature: -15 to +40°C

      Flow Rates (approximate figures)

      •Insertion Type Reader, 12 passage per minute

      •Swipe Type Reader, 15 passage per minute

      •Proximity Reader “Hands Free”, 17 passage per minute

      Installation Details:

      RotaSec models are delivered as a partly assembled kit of parts, which may require lifting gear for off loading. Alternatively fully assembled.

      Servicing: Via removal of top Mech cover only.Weight: 650kg, Single Unit.

    Technical specification
    • Unique ref.rotasec-hs90sc
    • Product familyTurnstiles
    • Product groupHigh Security Turnstile
    • TypeObject (single object)
    • Date of publishing2021-04-09
    • Edition number1
    • Height (mm)2200
    • Width (mm)1270
    Related
    • Material mainStainless steel
    • Designed inUnited Kingdom
    • Manufactured inUnited Kingdom
    • Weight Net (Kg)650
    Classification
    • BIMobject CategoryDoors - Industrial Doors
    • IFC classificationDoor
    • UNSPSC nameGates
    • UNSPSC code301720
    • Uniclass 2015 CodeSs_25_32_35_90
    • Uniclass 2015 DescriptionTurnstile systems
    • CSI MasterFormat 2014 Code11 14 13.19
    • CSI MasterFormat 2014 TitleTurnstiles
    • OmniClass Number23-29 13 23 13
    • OmniClass TitleFull Height Turnstiles

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belgium
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Bosnia and Herzegovina
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bulgaria
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Croatia
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Cyprus
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Czech Republic
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Denmark
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Estonia
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Faroe Islands
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Finland
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    France
    India
    Dominica
    Egypt
    Northern Mariana Islands
    Germany
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Gibraltar
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Greece
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Guernsey
    Israel
    Grenada
    Ethiopia
    Samoa
    Hungary
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Iceland
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Ireland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Isle of Man
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Italy
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Jersey
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Latvia
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Liechtenstein
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Lithuania
    Malaysia
    Nicaragua
    Madagascar
    Luxembourg
    Maldives
    Panama
    Malawi
    Malta
    Mongolia
    Puerto Rico
    Mali
    Moldova
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Monaco
    Nepal
    Saint Lucia
    Mauritius
    Montenegro
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Netherlands
    Oman
    Saint Vincent and the Grenadines
    Morocco
    North Macedonia
    Pakistan
    Saint-Barthélemy
    Mozambique
    Norway
    Palestine
    Sint Maarten
    Namibia
    Poland
    Philippines
    The Bahamas
    Niger
    Portugal
    Qatar
    Trinidad and Tobago
    Nigeria
    Romania
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    San Marino
    Singapore
    U.S. Virgin Islands
    Reunion
    Serbia
    South Korea
    United States
    Rwanda
    Slovakia
    Sri Lanka
    Saint Helena
    Slovenia
    Syria
    São Tomé and Príncipe
    Spain
    Taiwan
    Senegal
    Svalbard and Jan Mayen
    Tajikistan
    Seychelles
    Sweden
    Thailand
    Sierra Leone
    Switzerland
    Türkiye
    Somalia
    Ukraine
    Turkmenistan
    South Africa
    United Kingdom
    United Arab Emirates
    South Sudan
    Vatican City
    Uzbekistan
    Sudan
    Vietnam
    Tanzania
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe