Publish your products
Kitchen faucet Nautic RH - high spout
Kitchen faucet Nautic RH - high spout
    Archived

    Kitchen faucet Nautic RH - high spout

    Kitchen faucet featuring all energy-saving functions that can easily be adjusted as needed. Our most intelligent faucet. With Nautic you can help the environment without compromising on comfort.
    Specification
    • •Energy class B, saves energy and water •Adjustable comfort flow and comfort temperature •Pivoting spout 110°
    Technical specification
    • Unique ref.GB4120405664
    • Product familyNautic
    • Product groupFaucet
    • TypeObject (single object)
    • Date of publishing2016-08-23
    • Edition number1
    • Height (mm)370
    • Depth (mm)250
    Related
    • Material mainBrass
    • Material secondaryZinc
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • ETIM CodeEC011431
    • ETIM NameKitchen mixing tap
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit