Campana Isla Inox 90 cm 4 velocidades HacebCampana Isla Inox 90 cm 4 velocidades Haceb
View previous images
View next images
Haceb

Campana Isla Inox 90 cm 4 velocidades Haceb

60 cm wide stainless steel peninsula type hood with 4 operating speeds. It has a black glass touch control for easy operation and a timer that controls the operation time of the hood. Activated carbon and grease trapping filter that purifies the environment and reduces odors, high-range LED lighting. Advanced extraction system that achieves low noise levels during operation for more comfort while cooking, lower tempered glass that prevents the dispersion of fat particles.
Technical specification
  • Unique ref.7704353315776
  • Collection setHaceb kitchen Hood
  • Collectionkitchen Hood
  • TypeObject (single object)
  • Date of publishing2021-10-04
  • Edition number1
Related
  • Material mainStainless steel
Classification
  • BIMobject CategoryElectronics - Appliances