This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Comax N Cuttings Tray (Reinforcement Systems)

Unique ref.: comax_stekkenbakken_N
Brand: Hakron
Product family: Comax
Product group: N
Width (mm): 240
Height (mm): 150
Depth (mm): 1250
Date of publishing: 2017-04-11
Edition number: 1
Type: Object (single object)
Download (5)
Comax reinforcement casings have the aim of achieving continuous reinforcement in a concrete structure, which consists of 2 parts to implement technical reasons.
The product may be used in building constructions with a minimum concrete of strength class 15MPa. For Comax reinforcement tray may not exceed 80% of the strength of the bars will be charged.

The used reinforcing steel embedded in the Comax reinforcement casings has a diameter of Ø8, Ø10 and Ø12 mm and is of the kind B500B.


Material main: Steel
Material secondary:
Designed in: Netherlands
Manufactured in: Netherlands

BIMobject Category: Building Materials - Reinforcement
IFC classification: Object
Uniclass 1.4 Code: JE3
Uniclass 1.4 Description: Reinforcement
Uniclass 2.0 Code: PR-97-72
Uniclass 2.0 Description: Reinforcement
Uniclass 2015 Code: Pr_20_96_71
Uniclass 2015 Description: Reinforcement
NBS Reference Code: 97-72
NBS Reference Description: Reinforcement
CSI MasterFormat 2014 Code: 03 21 00
CSI MasterFormat 2014 Title: Reinforcement Bars
OmniClass Number: 23-13 31 21 11 21
OmniClass Title: Reinforcement Accessories
This product is available in:
Europe
  • Belgium
  • Germany
  • Luxembourg
  • Netherlands
  • United Kingdom

BIMobject®