Publish your products
Hakron LV-ZN
Hakron LV-ZN

    Hakron LV-ZN

    The Compri LV-ZN lead replacement of polyester is used as a water barrier in a variety of details.

    For this purpose, are also indoor addition to the straight lengths and outside corners, and end pieces available in different versions.

    The parts are provided with a lap joint which is connected with a waterproof and flexible polymer kit.

    The visible edges of which are provided with a flame-resistant gray coating which thus has the appearance of lead.

    In addition to the standard profiles and angles are also available custom-fittings. Ask our technical advisors in time for the possibilities.

    Characteristics:

    Fast assembly and light in weight (about 3 kg / m 2 )
    Fixed inside "outside corners and end pieces
    Available in any RAL color
    Less prone to theft compared Lead
    Trade lengths of 2500 mm
    Side view of gray flame retardant coating (RAL 7005)

    Technical specification
    • Unique ref.Compri_LV-ZN
    • Product familyLead Replacement Compri
    • Product groupLead replacement
    • TypeObject (single object)
    • Date of publishing2019-05-17
    • Edition number1
    • Height (mm)150
    • Width (mm)100
    • Depth (mm)3
    Related
    • Material mainPolyester
    • Designed inNetherlands
    • Manufactured inNetherlands
    • Weight Net (Kg)1.29
    Classification
    • BIMobject CategoryBuilding Materials - Waterproofing & Membranes
    • IFC classificationObject
    • Uniclass 2015 CodePr_20_96_71
    • Uniclass 2015 DescriptionReinforcement
    • CSI MasterFormat 2014 Code03 21 00
    • CSI MasterFormat 2014 TitleReinforcement Bars
    • OmniClass Number23-13 31 21 11 21
    • OmniClass TitleReinforcement Accessories

    Region availability

    Europe
    Belgium
    Germany
    Luxembourg
    Netherlands
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit