Publish your products
Hakron Kozijnslabbe HP Klik
Hakron Kozijnslabbe HP Klik

    Hakron Kozijnslabbe HP Klik

    The frame flashing HP -'klik "PVC film with a hard corner profile 20/35. The HP -'klik 'angle profile is available in gray, black or white. The welded PVC foil is gray or black. The unique 'click' profile to mount the kozijnslabben very easy at the right time in the frame. This is snap-fitted into pre-mounted stainless steel clamping springs (at work or in the factory). The kozijnslabben HP -'klik 'come on frame size according to your specifications. The maximum length is 5000 mm. The PVC foil is running on both sides by at least 150 mm with respect to the angle section.
    Technical specification
    • Unique ref.Kozijnslabben_HP_Klik
    • Product familyCurtain Slab
    • Product groupHP Click
    • TypeObject (single object)
    • Date of publishing2017-04-11
    • Edition number1
    • Height (mm)35
    • Width (mm)20
    • Depth (mm)300
    Related
    • Material mainPlastic
    • Designed inNetherlands
    • Manufactured inNetherlands
    • Weight Net (Kg)0.02
    Classification
    • BIMobject CategoryBuilding Materials - Reinforcement
    • IFC classificationObject
    • Uniclass 2015 CodePr_20_96_71
    • Uniclass 2015 DescriptionReinforcement
    • CSI MasterFormat 2014 Code03 21 00
    • CSI MasterFormat 2014 TitleReinforcement Bars
    • OmniClass Number23-13 31 21 11 21
    • OmniClass TitleReinforcement Accessories

    Region availability

    Europe
    Belgium
    Germany
    Luxembourg
    Netherlands
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit