Publish your products
Hansgrohe Shower arm S 12,8 cm
hansgrohe

Hansgrohe Shower arm S 12,8 cm

hansgrohe Shower arm S 12,8 cm
Specification
  • Surfaces: - 24356003 Chrome - 24356703 Matt White - 24356673 Matt Black - 24356823 Brushed Nickel - 24356143 Brushed Bronze Specification: • length: 128 mm • installation type: exposed installation • material: brass • connection type: G ½
Technical specification
  • Unique ref.24356AUS
  • Product familyShower arms
  • Product grouphansgrohe
  • TypeObject (single object)
  • Date of publishing2023-03-13
  • Edition number1
  • Height (mm)88
  • Width (mm)60
  • Depth (mm)128
Related
  • Designed inGermany
  • Manufactured inGermany
  • Weight Net (Kg)571.6
Classification
  • BIMobject CategorySanitary - Showers
  • IFC classificationSanitary Terminal
  • ETIM CodeEC010905
  • ETIM NameShower connecting piece
  • UNSPSC nameShowers
  • UNSPSC code30181503
  • Uniclass 2015 CodePr_40_20_87_76
  • Uniclass 2015 DescriptionShower heads
  • CSI MasterFormat 2014 Code22 41 23
  • CSI MasterFormat 2014 TitleResidential Showers
  • OmniClass Number23-31 17 00
  • OmniClass TitleShowers
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

Oceania
Australia