Publish your products
Vernis Blend Showerpipe 200 1jet Reno
Vernis Blend Showerpipe 200 1jet Reno
    hansgrohe

    Vernis Blend Showerpipe 200 1jet Reno

    Vernis Blend Showerpipe 200 1jet Reno
    Specification
    • Surfaces: - 26272007 Chrome - 26272677 Matt Black Specification: • consists of: overhead shower, hand shower, shower hose, hand shower holder • overhead shower Vernis Blend 200 1jet • shower head size overhead shower: 205 mm • spray type overhead shower: Rain • ball-joint: overhead shower angle adjustable • spray type hand shower: Rain, IntenseRain • maximum flow rate at 3 bar: 15,3 l/min • flow rate of hand shower at 3 bar: 8,2 l/min • minimum flow pressure: 1 bar • mounting type: exposed installation • shower bar diameter: 19 mm • height-adjustable slider with locking push-button slider • shower arm length: 400 mm • water connection: Metaflex shower hose 80 cm and 160 cm • connection dimension: DN15 • connection thread G ½ • suitable for continuous flow water heaters with an output of 18 kW • min. operating pressure: 1 bar • max. operating pressure: 10 bar
    Technical specification
    • Unique ref.26272007
    • Product familyShower pipes universal
    • Product groupVernis Blend
    • TypeObject (single object)
    • Date of publishing2022-11-23
    • Edition number1
    • Height (mm)1130
    • Width (mm)205
    • Depth (mm)501
    Related
    • Material mainChrome
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)2.6
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011613
    • ETIM NameShower column/panel
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Asia
    China