Publish your products
RainDrain Installation set 1200 for shower drains finish sets
RainDrain Installation set 1200 for shower drains finish sets
    hansgrohe

    RainDrain Installation set 1200 for shower drains finish sets

    RainDrain Installation set 1200 for shower drains finish sets
    Specification
    • Surfaces: - 56015181 null Specification: • consists of: Stainless Steel drain, height adjustment feet, tiling aid, pre-assembled sealing membrane, hair catcher • suitable for all RainDrain Rock and RainDrain Match finish sets • where to use: new construction, renovation • incl. height adjustment feet and tiling aid for installation • with integrated slope • material installation set: Stainless Steel 304 (1.4301)
    Technical specification
    • Unique ref.56015USA
    • Product familyConcealed basic set shower drains
    • Product groupRainDrain
    • TypeObject (single object)
    • Date of publishing2023-07-31
    • Edition number1
    • Height (inches)50
    • Width (inches)178
    • Depth (inches)600
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Lbs)1.9
    Classification
    • BIMobject CategoryPlumbing - Drainage
    • IFC classificationPipe Fitting
    • ETIM CodeEC011720
    • ETIM NameShower drain
    • UNSPSC namePlumbing adapters
    • UNSPSC code40141719
    • Uniclass 2015 CodePr_65_52_25
    • Uniclass 2015 DescriptionDrainage traps and accessories
    • CSI MasterFormat 2014 Code22 13 19.13
    • CSI MasterFormat 2014 TitleSanitary Drains
    • OmniClass Number23-31 17 29
    • OmniClass TitleShower Drains
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit