Vernis Blend Single lever bath mixer for concealed installation
Vernis Blend Single lever bath mixer for concealed installation
Specification
Surfaces:
- 71449007 Chrome
- 71449677 Matt Black
Specification:
• 2 functions
• maximum flow rate at 3 bar: 14,5 l/min
• flow rate for bath spout at 3 bar: 14,5 l/min
• flow rate of hand shower at 3 bar: 10 l/min
• ceramic cartridge
• temperature limitation adjustable
• diverter with automatic resetting
• connection type: basic set
• min. operating pressure: 1 bar
• max. operating pressure: 10 bar