Publish your products
Flow40 heat recovery ventilator
Flow40 heat recovery ventilator
Flow40 heat recovery ventilator
Flow40 heat recovery ventilator
Flow40 heat recovery ventilator
    Helty

    Flow40 heat recovery ventilator

    Helty Flow40 expands its configuration possibilities to adapt to any level of customisation and provide a suitable response to every requirement. The decentralised wall-recessed system is ideal for both new buildings and renovation projects, thanks to its invisible and modular approach: Flow40 does not require ducting or false ceilings, leaving only the front cover visible, now available in new sheet metal versions or in white or black PMMA. These options are complemented by a paintable flush-to-wall cover for applications where a completely invisible solution is required. The unit is housed in an EPS installation kit, adaptable to different wall thicknesses, manageable during the construction phase and completable at a later stage with the HRV unit and cover. Helty introduces a new heat exchanger technology, allowing the choice between enthalpy or sensible heat exchangers. Flow40 is available in standard versions with dampers, or with dampers and pre-heating. It is also possible to select the position of the control panel: wall-mounted, on a 503 box, or integrated on the unit. As standard, Flow40 is equipped with a humidity sensor that automatically regulates ventilation based on humidity levels, and with a dual filter ePM2.5 65% + Coarse 90% / Coarse 70%, ensuring effective air purification. The Flow40 version with window-side outlets integrates the air grilles directly into the window reveal, making the system even more discreet. The unit can be combined with optional CO₂ and IAQ sensors. With the Helty Home app, ventilation can also be managed remotely, scenarios can be programmed, multiple units can be controlled and daily operation simplified.
    Technical specification
    • Unique ref.Flow40
    • TypeObject (single object)
    • Date of publishing2026-03-09
    • Edition number1
    Related
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryHVAC - Heat Recovery

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City