Publish your products
heroal Ready
heroal Ready
heroal Ready
heroal Ready
heroal Ready
heroal Ready
heroal Ready
heroal Ready
heroal Ready
heroal Ready
    heroal

    heroal Ready

    4.5 out of 5 stars4.5(13 reviews)

    The heroal Ready range of products

    Front-mounted roller shutter systems

    heroal front-mounted roller shutters with a visible box are mounted in front of the window. Because of the small winding diameter of the heroal roller shutter slat RS 37, the high-quality surface-mounted box can be perfectly integrated into the look of the façade of the house. The customer may choose between different shapes and colours of the front-mounted box. In addition, there are three security levels available: from a roller shutter system with integrated anti-push-up device up to security level four providing resistance class RC 3, certified according to German industry norm DIN EN 1627-1630.

    Top-mounted roller shutter systems

    heroal top-mounted roller shutters are installed on top of the window and achieve optimal insulation values. The top-mounted roller shutter heroal IB Unique with its roller shutter slat heroal RS 52 is suitable for various applications thanks to a wide range of box sizes. The customer may choose between variants with inside or outside inspection.

    Sun protection systems

    heroal sun protection systems are installed in front of the window, create a pleasant room climate and provide optimal protection against glare and prying eyes. The customer may choose between the textile screen heroal VS Z, the innovative zip-screen system, and heroal rs hybrid, which combines the advantages of roller shutters and sun protection by means of aluminium on the outside and a textile on the inside.

    Specification
    • heroal Ready front-mounted roller shutter systems

      heroal Ready RS 37
      Pre-fabricated front-mounted roller shutter for small box sizes The front-mounted roller shutter heroal Ready RS 37 can be perfectly integrated into the façade of a house thanks to the wide range of front-mounted boxes. The customer may choose between the box shapes 45°, 90° and semi-circular. The integrated anti-push-up device withstands a force of 750 N, making it very difficult to open the roller shutter from the outside. With the surface-mounted roller shutter heroal Ready RS 37 a maximum element width of 3,000 mm and a maximum element height of 3,500 mm can be created. It can be supplied including a belt or an electric motor. The motor is compatible with all standard smart home systems.

      heroal Ready RS 41 SW
      Pre-fabricated surface-mounted roller shutter with low winding diameter Thanks to the wide range of surface-mounted boxes, the surface-mounted roller shutter heroal Ready RS 41 SW can be perfectly integrated into the façade. The customer can choose between a 45°, 90° and semi-round box design. Furthermore, the panel box is available as roll-formed or extruded variant. Thanks to the integrated anti-push-up device, the roller shutter withstands a force of 750 N when trying to lift the roller shutter from outside. With the surface-mounted roller shutter heroal Ready RS 41 SW, a maximum element width of 3,500 mm and a maximum element height of 3,500 mm can be created. These roller shutters can be equipped with a motor or a belt, just as required. The motor is compatible with all standard smart home systems.

      heroal Ready RS 52
      Pre-fabricated surface-mounted roller shutter for especially wide element widths Thanks to the wide range of surface-mounted boxes, the surface-mounted roller shutter heroal Ready RS 52 can be perfectly integrated into the façade. The customer can choose between a 45°, 90° and semi-round box design. Furthermore, the panel box is available as roll-formed or extruded variant. Thanks to the integrated anti-push-up device, the roller shutter withstands a force of 750 N when trying to lift the roller shutter from outside. With the surface-mounted roller shutter heroal Ready RS 52, a maximum element width of 4,500 mm and a maximum element height of 2,600 mm can be created. The motor is compatible with all standard smart home systems.

      heroal Ready RS 37 FMR IS
      Pre-fabricated front-mounted roller shutter with integrated insect screen The front-mounted roller shutter heroal Ready RS 37 FMR with integrated insect screen is suitable for numerous applications and available in the roll-formed box shapes 20°, 45°, semi-circular and quarter-round. The integrated heroal insect protection roller shutter is very flexible and can be opened or closed as required. If the screen is not needed, it is completely rolled up in the surface-mounted box and is invisible from the outside. With the finished element heroal Ready RS 37 FMR IS a maximum element width of 1,600 mm and a maximum element height of 2,400 mm can be created. In addition, the surface-mounted roller shutter is equipped with an anti-push-up device withstanding a force of 750 N.

      heroal Ready RS 37 SL FME
      Pre-fabricated front-mounted roller shutter with improved burglary protection The surface-mounted roller shutter heroal Ready RS 37 SL FME with an extruded, front-mounted box is certified in compliance with regulation TR 111 for burglary-resistant roller shutters, issued by Bundesverband Rollladen und Sonnenschutz, a German association for roller shutters and sun protection. Thanks to the special foam used for the roller slat heroal RS 37 SL, and the integrated anti-push-up device, the aluminium roller shutter is extremely stable. The front-mounted box is available in the shapes 20°, 45°, 90°, and semi-circular. With the front-mounted roller shutter heroal Ready RS 37 SL FME a maximum element width of 2,300 mm and a maximum element height of 2,700 mm can be created.

      heroal Ready RS 37 RC 2 FMS
      Pre-fabricated front-mounted roller shutter with resistance class RC 2 acc. to DIN 1627 The extruded surface-mounted box of the front-mounted roller shutter heroal Ready RS 37 RC 2 FMS is certified up to resistance class RC 2 according to German industry norm DIN 1627. With a weight of 8.0 kg/m2, the roller shutter slat owes its extreme bending strength and high stability to the heavy-duty two-component integral foam used for filling. Because of this, certified elements with a maximum width of up to 4,200 mm and a maximum height of 2.350 mm can be created.

      heroal Ready RS 37 RC 3 FMS
      Pre-fabricated front-mounted roller shutter with resistance class RC 3 acc. to DIN 1627 Thanks to its extremely sturdy and robust roll-formed roller slats made of stainless steel, the extruded front-mounted box of the front-mounted roller shutter heroal Ready RS 37 RC 3 FMS is certified up to resistance class RC 3 according to German industry norm DIN 1627. With the finished element heroal Ready RS 37 RC 3 FMS, certified elements with a maximum width of up to 4,200 mm and a maximum height of 2.140 mm can be created.

      heroal Ready top-mounted roller shutter systems

      heroal Ready RS 52 IB Unique inside inspection
      Pre-fabricated top-mounted roller shutter
      The ready-to-install roller shutter system heroal Ready RS 52 IB Unique with inside inspection stands out for the best insulation values and an easy installation. The top-mounted roller shutters can be supplied with a maximum width of 3,000 mm and a maximum height of 2,700 mm. heroal Ready RS 52 IB Unique can be installed on top of all standard window and door systems with a design depth between 65-92 mm. It is also suited for special designs such as lifting/sliding door elements. The top-mounted roller shutter can be equipped with an electric motor and is compatible with all standard smart home systems.

      heroal Ready RS 52 IB Unique outside inspection
      Pre-fabricated top-mounted roller shutter
      The ready-to-install roller shutter system heroal Ready RS 52 IB Unique with outside inspection stands out for the best insulation values and an easy installation. The top-mounted roller shutters can be supplied with a maximum width of 3,000 mm and a maximum height of 2,700 mm. heroal Ready RS 52 IB Unique can be installed on top of all standard window and door systems with a design depth between 65-92 mm. It is also suited for special designs such as lifting/sliding door elements. The top-mounted roller shutter can be equipped with an electric motor and is compatible with all standard smart home systems.

      Sun protection finished elements heroal Ready

      heroal Ready VS Z FME
      Pre-fabricated textile sun protection
      The finished element for textile sun protection heroal Ready VS Z FME with its extruded surface-mounted box is suitable for various applications, thanks to the available range of box sizes and the box shapes 45°, 90° and semi-circular, and the wide range of different fabrics and fabric colours. With the pre-fabricated sun protection, a maximum element width of 5,000 mm and a maximum element height of 3,000 mm can be created. Thanks to the innovative zip-technology, the textile sun protection is firmly held in the guide rails even with wind speeds of up to 145 km/h. The motor of heroal Ready VS Z FME can be combined with all standard smart home systems.

      heroal Ready rs hybrid FME
      Pre-fabricated sun protection roller shutter
      The sun protection finished element heroal Ready rs hybrid FME with its extruded surface-mounted box makes a complete darkening of the room possible. Thanks to different box sizes and the available box shapes 45° and 90°, the pre-fabricated sun protection is suitable for a range of applications. A maximum element height of 2,700 mm and a maximum element width of 2,400 mm can be created. The motor of heroal Ready rs hybrid FMR is compatible with all standard smart home systems.

    Technical specification
    • Unique ref.heroal_Ready
    • Product familyWindow systems
    • Product groupheroal additional systems
    • TypeObject (single object)
    • Date of publishing2020-10-29
    • Edition number1
    Related
    • Material mainAluminium
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryWindows - Blinds
    • IFC classificationWindow
    • UNSPSC nameWindows
    • UNSPSC code301716
    • Uniclass 2015 CodePr_30_59_07_72
    • Uniclass 2015 DescriptionRoller blinds
    • CSI MasterFormat 2014 Code12 21 23
    • CSI MasterFormat 2014 TitleRoll-Down Blinds
    • OmniClass Number23-17 21 11 13
    • OmniClass TitleExterior Shutters
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit