Publish your products
MD4 Dual Function Medical Bed Light

MD4 Dual Function Medical Bed Light

Features

  • Specify as a single fixture or in pairs to customize ambient, exam, and reading light output
  • Illuminate exam surfaces asymmetrically when installed in pairs and meet IESNA guidelines
  • Smooth, calming ambient lighting enhances patient comfort
  • Fixtures can be installed to allow maintenance access without working directly over patient beds
  • Optional low-voltage controller allows for bedside lighting control
  • Double-gasketed sani-shield protects fixture from dust, bugs and other contaminants while simplifying maintenance and cleaning
  • Anti-microbial finish suppresses the spread of dangerous micro-organisms, mold, and bacterial growth
  • Quick-wire access plate in back of fixture housing for easy attachment of incoming power supply
  • High-performance up to 112 lm/W
  • Optional low-voltage controller wall plate accessories provide easy access for healthcare personnel
  • Optional tamper-resistant screws secure door frame
  • Optional triple gasket protects against contaminant ingress
  • All parts painted after fabrication to facilitate installation, increase efficiency, and inhibit corrosion
  • Deliver scalable, data-driven smart buildings with PoE-enabled fixtures and controls
  • Support human-centric design with adaptive, individualized lighting using tunable white light
  • Build America, Buy America and Buy American Act compliant
  • Made Right Here® in the USA
Specification
  • Housing

    20-gauge die-formed and welded C.R.S.

    Door Frame

    .050″ extruded regressed aluminum frame with curved diffuse acrylic lens and clear acrylic sani-shield. Fully enclosed spring-loaded cam latches.

    Shielding

    Internal curved diffuse ribbed acrylic with external clear, non-prismatic sani-shield lens.

    Finish

    92% minimum average reflective white anti-microbial powder coat, bonded to phosphate-free, multi-stage pretreated metal. All parts painted after fabrication to facilitate installation, increase efficiency, and inhibit corrosion.

    Electrical

    High-quality mid-power LED board. Rated for 50,000 hours at 70% lumen maintenance (L70). 25°C maximum ambient operating temperature. 50/60 Hz constant current driver.

    Mounting

    NEMA Type “G” 15/16″ or 1″ grid standard. For NEMA Type “NFG” and “SG” 9/16″ grid installations, specify EQCLIPS option. Drywall flange kit available, shipped separately. Fixture must be installed prior to Drywall Kit.

    Listings

    • cCSAus certified as luminaire suitable for dry or damp locations.
    • Build America, Buy America (BABA) and Buy American Act (BAA) compliant.
    Request certification at hew.com/buy-american.

    Warranty

    5-year limited warranty, see details
Technical specification
  • Unique ref.md4-dual-function-medical-bed-light
  • Product familyIndoor Luminaires
  • Product groupMedical
  • TypeObject (single object)
  • Date of publishing2025-06-18
  • Edition number1
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLighting - Medical Lighting
  • IFC classificationLight Fixture
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 51 13
  • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States