Publish your products
Cord and Cable Reels, Weatherproof Cord Reel, 50', 12/3 SO Cord, Yellow - HBL501232W

Cord and Cable Reels, Weatherproof Cord Reel, 50', 12/3 SO Cord, Yellow - HBL501232W

by Hubbell Wiring Device-Kellems 
Catalog ID: HBL501232W

Cord and Cable Reels, Weatherproof Cord Reel, 50', 12/3 SO Cord, Yellow

  • Ratchet lock can be disengaged in field
  • Optional pivot base allows 340° rotation of reel
  • Multi-position roller guide can be mounted in four different positions

Ratchet Lock and be Enabled/Disabled

Specification
  • General
    Application Bench, Ceiling and Wall Mounted
    Base Type Optional
    Cable Length 50 Ft
    Cable Type #12/3 SOW-A
    Construction Steel
    Duty Heavy Duty
    Item Type Reel with Stripped Leads
    OEM Brand Name Hubbell Wiring Device-Kellems
    Performance
    Environment - Enclosure Type - Type 4X enclosure, CAN/CSA - C22.2 No. 21
    Environment - Operation - Dry, indoor and wet and damp outdoor non-hazardous location
    Series Industrial
    Type 16" Weatherproof
    UPC 783585209159

    Dimensions
    Cable Length Active 600
    Cable Length Inactive 60
    Reel Frame Dimension Steel

    Electrical Ratings
    Amperage Rating 20 A
    Current / Amperage Rating 20 A
    Voltage Rating 600 VAC

    Conductor Related
    Cable Specification 12/3 SOW-A
    Feeder Cord 12/3 SOW-A
    Nema Color Yellow and Black

    Certifications and Compliance
    Industry Standard(s) UL 355 and CSA, C22.2 No. 21

Technical specification
  • Unique ref.Cord-and-Cable-Reels-HBL501232W
  • Product familyCable / Cord / Hose Reels
  • Product groupCable Reels
  • TypeObject (single object)
  • Date of publishing2018-10-01
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectrical - Outlets & Sockets
  • IFC classificationElectric Distribution
  • UNSPSC nameCable reels
  • UNSPSC code26121635
  • Uniclass 2015 CodePr_65_52_38
  • Uniclass 2015 DescriptionHoses, hose reels and ancillaries
  • CSI MasterFormat 2014 Code26 05 33.16
  • CSI MasterFormat 2014 TitleBoxes for Electrical Systems
  • OmniClass Number23-35 33 17 11
  • OmniClass TitleElectrical Cable Reels

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit