Publish your products
Flat Style Wire Basket Tray

Flat Style Wire Basket Tray

Flat Cross-Wire Design

Features:
  • Flat shaped cross-wires provide significantly more surface area to support weight of cables
  • Flat ribs provide 400% more surface area and reduce stress on cables by 60%
  • 100% recycled steel
  • 2" x 4" mesh opening
  • Reduction in stress helps maintain Cat 6 and Cat 6A performance
  • Cuts and configures the same as round wire tray
  • Uses the same splicing and mounting hardware as round wire tray

Technical specification
  • Unique ref.hubbell-flat-style-wire-basket-tray
  • Product familyBasket Tray and Ladder Rack
  • Product groupBasket Tray
  • TypeObject (single object)
  • Date of publishing2015-09-28
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectrical - Distribution
  • IFC classificationElectric Distribution
  • UNSPSC nameElectrical boxes
  • UNSPSC code39121303
  • CSI MasterFormat 2014 Code26 05 33.16
  • CSI MasterFormat 2014 TitleBoxes for Electrical Systems
  • OmniClass Number23-35 33 15
  • OmniClass TitleElectrical Junction Boxes

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit