Publish your products
Round Floor Box, Single-Service Metal Concrete, Cast Iron/Brass, 36 cu. in.

Round Floor Box, Single-Service Metal Concrete, Cast Iron/Brass, 36 cu. in.

B2503 -- Round Floor Box, Single-Service Metal Concrete, Cast Iron/Brass, 36 cu. in.

Hubbell round floor boxes are the all-around answer for a wide variety of installations and applications. Fully or semi-adjustable. Choose the materials, capacity and cover that’s right for your application.
Product Specifications:
  • Floor Box Application: Round Metal
  • Floor Box Item: Cast Iron Floor Box, Brass, 36 cu. in.
  • Unit Package: Single
  • Order Quantity: Carton of 1

SPECIFICATIONS:
  • Box Material: Cast Iron
  • Box Capacity: Full Size
  • Trim Ring Color: Brass
  • Box Depth: Deep
  • Box Adjustability: Full
  • Minimum Depth of Pour: 3.75" (95.3), 3.75"
  • Box Hubs/Knockouts: Standard
  • Dimension A: 4.19" (106.4)
  • Dimension B: 3.75" (95.3)
  • After Pour Adjustability: 0.63" (15.9)
  • Total Cubic Inch Capacity (cm3): 36.00 (589.9)
  • Threaded Conduit Hubs: 3/4" Four Way
  • Listings: UL Listed, CSA Certified
  • UPC Number:78358510070
  • Weight in LBs:4.55
Technical specification
  • Unique ref.systemone-b2503
  • Product familyFloor Boxes
  • Product groupFloor Box - Flush
  • TypeObject (single object)
  • Date of publishing2015-09-28
  • Edition number1
  • Height (inches)3.75
  • Width (inches)5
Related
  • Material mainCast iron
  • Material secondaryBrass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectrical - Distribution
  • IFC classificationElectric Distribution
  • UNSPSC nameElectrical boxes
  • UNSPSC code39121303

Region availability

North America
United States