Publish your products
Cherry US dosse Sovel N213L
Cherry US dosse Sovel N213L
Cherry US dosse Sovel N213L
    HUBLER

    Cherry US dosse Sovel N213L

    In our Rough Wood collection, discover US birch on a non-woven underlay (Legnoflex). This wood species is also available with a wood underlay (Bilegno).
    Specification
    • Type of wood : Natural wood, Wood species : cherry wood, Underlay : Legnoflex - Fleece, Dimensions : 305x125cm, Depth : 5,5/10mm
    Technical specification
    • Unique ref.panneau-deco-merisier-us-dosse-n213l
    • Product familyBois Bruts
    • Product groupPlacages bois
    • TypeObject (single object)
    • Date of publishing2025-03-14
    • Edition number1
    • Height (mm)3050
    • Width (mm)1250
    • Depth (mm)5.5
    Related
    • Material mainWood
    Classification
    • BIMobject CategoryWalls - Finishes

    Region availability

    Europe
    France