Publish your products
Metal Ceilings - Linear - Multi-Box Series
Archived

Metal Ceilings - Linear - Multi-Box Series

Luxalon Linear Ceiling Systems allow a variety of innovative interior and exterior visual effects, from the softly rounded edges of 84R to the clean, square corners and multiple width and depth options of Box Series. Our panels contain from 70% to 95% recycled content; our proprietary manufacturing processes ensure flatness and durability.

Our Multi-Box ceiling system uses a universal carrier system to maximize flexibility, allowing multi-box combinations of 2-, 4-, 6-, and 8-inch widths. Crisp module definition makes these systems excellent for interior or exterior applications. Available in wood, metallic, and painted finishes.

Key Features
  • Panel widths: 2", 4", 6" and 8"
  • Multi-Box Panel depths (nominal):
    • 5/8" (Box 2, 4, 6 & 8)
    • 1-1/2" (Deep Box 2)
    • 1" (Deep Box 4, 6 & 8)
  • Easy installation - no fasteners required
  • Built-in provisions for acoustics, HVAC, and lighting
  • Box systems have crisp edges for precision reveals. Deep Box profiles allow stronger reveals
  • Easy access to plenum
  • Perimeter trim options available
  • Panels contain from 70% to 95% recycled content
  • Interior and exterior applications available
  • A variety of color and finish options available
  • GREENGUARD Children and SchoolsSM Certified for Indoor Air Quality (IAQ)
Technical specification
  • Unique ref.hunterd-metal-linear-multi
  • Product familyMetal Linear Ceilings
  • Product groupMetal Ceilings
  • TypeObject (single object)
  • Date of publishing2012-05-28
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Ceilings
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit