Installation trunking  TA-C45Installation trunking  TA-C45Installation trunking  TA-C45Installation trunking  TA-C45Installation trunking  TA-C45Installation trunking  TA-C45Installation trunking  TA-C45Installation trunking  TA-C45Installation trunking  TA-C45Installation trunking  TA-C45
View previous images
View next images
IBOCO

Installation trunking TA-C45

TA-C45 Installation duct system A range of directly clipped devices for all your tertiary applications. Enables all types of routing: baseboard, sill, vertical, horizontal. Depth 55, easy cable routing at the rear of the sockets. Double-skin cover and angular reinforcements on the baseplates to guarantee the assembly's rigidity and prevent devices from becoming detached. The smallest size on the market that can be installed in a baseboard in accordance with the standard. The only directly clipped product that can accommodate all other standard devices via cutouts in the partition.
Technical specification
  • Unique ref.TA-C45
  • Collection setInstallation trunking TA-C45
  • Collectioninstallation trunking
  • TypeObject (single object)
  • Date of publishing2018-05-02
  • Edition number1
Related
  • Material mainPVC
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategoryElectrical - Electrical Installations
  • IFC classificationCable Carrier Segment
  • UNSPSC nameElectrical boxes and enclosures and fittings and accessories
  • UNSPSC code391213
  • Uniclass 2015 CodePr_65_70_11_18
  • Uniclass 2015 DescriptionCable trunking
  • CSI MasterFormat 2014 Code26 05 36
  • CSI MasterFormat 2014 TitleCable Trays for Electrical Systems
  • OmniClass TitleElectrical Cable Trays
  • OmniClass Number23-35 33 19
  • CSI UniFormat II CodeD5010
  • CSI UniFormat II TitleElectrical Service and Distribution

Region availability

Europe
France