Publish your products
Bank Sofa - 1 Seater
Bank Sofa - 1 Seater
Bank Sofa - 1 Seater
Bank Sofa - 1 Seater
Bank Sofa - 1 Seater
Bank Sofa - 1 Seater
Bank Sofa - 1 Seater

    Bank Sofa - 1 Seater

    4.6 out of 5 stars4.6(9 reviews)

    The Bank Sofa is a reconfigurable, modular seating solution designed to offer a standard range of components to replace the need for bespoke design banquette seating.

    The increased seat height at 450mm complements dining and workplace booth settings, creating a comfortable sofa solution at standard chair height. Introducing a casual elegance to social settings, the sofa’s simple geometry conceals a plush high density foam, helping the sofa to retain its square shape and the users posture.

    Additionally, Bank has the option of power integration for workplace settings and can sit on a wood plinth or metal leg base.

    Highly customisable
    Casual elegance
    Optimal comfort

    Specification
    • • Overall Length: 600

      • Overall Width: 600

      • Overall Height: 910

      • Gross Weight: n/a

      • Shipping Weight: n/a

      • Asset Type: Fixed

      • Category: Sofas

      • Code Performance: Pr_40_50_12_81

      • Duration Unit: Years

      • Expected Life: 5

      • Features: Highly customisable, Casual elegance, Optimal comfort

      • Finish:

      ◦ Upholstery:

      ◦ Fabric

      ◦ Group 0: Remix 173, Remix 143

      ◦ Group 1: Remix, Re-Wool, Melange nap, Forest nap, Field, Atlas

      ◦ Group 2: Fiord, Hallingdal, Steelcut trio, Steelcut, Rime, Canvas, Colline

      ◦ Group 3: Divina, Divina MD, Divina Melange, Twill Weave

      ◦ Group 4: Coda, Vidar 3

      ◦ Leather

      ◦ Leather Grp. 1: Ultra

      ◦ Leather Grp. 2: Optimo

      ◦ Leather Grp. 3: Dunes, Triumph

      ◦ Leather Grp. 4: Spectrum

      ◦ Legs: Black powder coated

      • Material: Fabric, Leather, Steel

      • Model Reference: Sofas

      • Name: Bank 1 Seater

      • Nominal Height: 910

      • Nominal Length: 600

      • Nominal Width: 600

      • Size (HxWxD): 910x600x600

      • Warranty Description: 5 year complete warranty

      • Warranty Duration Labour: n/a

      • Warranty Duration Parts: n/a

      • Warranty Duration Unit: Years

    Technical specification
    • Unique ref.Bank-Sofa_Bank-1-Seater
    • Product familySofas
    • Product groupBank Sofa
    • TypeObject (single object)
    • Date of publishing2021-05-04
    • Edition number1
    • Height (mm)910
    • Width (mm)600
    • Depth (mm)600
    Related
    • Material mainFabric
    • Material secondaryLeather
    • Designed inDenmark
    • Manufactured inDenmark
    Classification
    • BIMobject CategoryFurniture - Sofas
    • IFC classificationFurniture

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Armenia
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Azerbaijan
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Bahrain
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bangladesh
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bhutan
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    British Indian Ocean Territory
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    Brunei
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Cambodia
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    China
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    Christmas Island
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Cocos (Keeling) Islands
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Georgia
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Hong Kong
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    India
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    Indonesia
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Iran
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Israel
    El Salvador
    Eswatini
    Papua New Guinea
    Gibraltar
    Japan
    Greenland
    Ethiopia
    Pitcairn Islands
    Greece
    Jordan
    Grenada
    Gabon
    Samoa
    Guernsey
    Kazakhstan
    Guadeloupe
    Ghana
    Solomon Islands
    Hungary
    Kuwait
    Guatemala
    Guinea
    Timor-Leste
    Iceland
    Kyrgyzstan
    Haiti
    Guinea-Bissau
    Tokelau
    Ireland
    Laos
    Honduras
    Kenya
    Tonga
    Isle of Man
    Lebanon
    Jamaica
    Lesotho
    Tuvalu
    Italy
    Macau
    Martinique
    Liberia
    United States Minor Outlying Islands
    Jersey
    Malaysia
    Mexico
    Libya
    Vanuatu
    Latvia
    Maldives
    Montserrat
    Madagascar
    Wallis and Futuna
    Liechtenstein
    Mongolia
    Nicaragua
    Malawi
    Lithuania
    Myanmar (Burma)
    Panama
    Mali
    Luxembourg
    Nepal
    Puerto Rico
    Mauritania
    Malta
    Oman
    Saint Kitts and Nevis
    Mauritius
    Moldova
    Pakistan
    Saint Lucia
    Mayotte
    Monaco
    Palestine
    Saint Pierre and Miquelon
    Morocco
    Montenegro
    Philippines
    Saint Vincent and the Grenadines
    Mozambique
    Netherlands
    Qatar
    Saint-Barthélemy
    Namibia
    North Macedonia
    Saudi Arabia
    Sint Maarten
    Niger
    Norway
    Singapore
    The Bahamas
    Nigeria
    Poland
    South Korea
    Trinidad and Tobago
    Republic of the Congo
    Portugal
    Sri Lanka
    Turks and Caicos Islands
    Reunion
    Romania
    Taiwan
    U.S. Virgin Islands
    Rwanda
    Russia
    Tajikistan
    United States
    Saint Helena
    San Marino
    Thailand
    São Tomé and Príncipe
    Serbia
    Türkiye
    Senegal
    Slovakia
    Turkmenistan
    Seychelles
    Slovenia
    United Arab Emirates
    Sierra Leone
    Spain
    Uzbekistan
    South Africa
    Svalbard and Jan Mayen
    Vietnam
    South Sudan
    Sweden
    Sudan
    Switzerland
    Tanzania
    Ukraine
    The Gambia
    United Kingdom
    Togo
    Vatican City
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit