Publish your products
CONNECT TOWEL RING CHROME SQUARED
CONNECT TOWEL RING CHROME SQUARED
CONNECT TOWEL RING CHROME SQUARED
CONNECT TOWEL RING CHROME SQUARED

    CONNECT TOWEL RING CHROME SQUARED

    Accessories Connect-Ring towel holder. 169x164x35
    Specification
    • Ring towel rack.
    Technical specification
    • Unique ref.A9101
    • Product familySanitary
    • Product groupTowel Rings
    • TypeObject (single object)
    • Date of publishing2018-06-26
    • Edition number1
    • Height (mm)164
    • Width (mm)169
    • Depth (mm)35
    Related
    • Material mainSteel
    • Weight Net (Kg)0.5
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_76_91
    • Uniclass 2015 DescriptionTowel rings
    • OmniClass Number23-31 25 00
    • OmniClass TitleToilet and Bath Specialties

    Region availability

    Europe
    Germany
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit