Publish your products
Active Bath Filler 1 Hole Single Lever

Active Bath Filler 1 Hole Single Lever

Active single lever one hole rim mounted bath filler
Specification
  • Bath filler 1 hole single lever
Technical specification
  • Unique ref.B8077
  • Product familySanitary
  • Product groupWater supply fittings for baths
  • TypeObject (single object)
  • Date of publishing2017-01-26
  • Edition number1
  • Height (mm)156
  • Width (mm)60
  • Depth (mm)173
Related
  • Material mainBrass
  • Weight Net (Kg)2.8
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationValve
  • Uniclass 2015 CodePr_40_20_87_09
  • Uniclass 2015 DescriptionBath taps
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

Europe
Guernsey
Ireland
Isle of Man
Jersey
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit