Publish your products
BASIN UNIT 80 2 DWS MID GRY

BASIN UNIT 80 2 DWS MID GRY

4.3 out of 5 stars4.3(33 reviews)

Wall Mounted Basin Unit 80 cm, 2 Drawers, Soft Close, Space Saving Siphon, Grey 

Specification
  • Wall Mounted Basin Unit 80 cm with 2 Drawers, Soft Close and Space Saving Siphon, Grey 

Technical specification
  • Unique ref.E0573
  • Product familyOTHER
  • Product groupFurniture
  • TypeObject (single object)
  • Date of publishing2019-07-22
  • Edition number1
  • Height (mm)550
  • Width (mm)800
  • Depth (mm)440
Links
Related
  • Material mainMDF
  • Material secondaryLaminate
  • Weight Net (Kg)22.4
Classification
  • BIMobject CategorySanitary - Wash basins
  • IFC classificationFurniture
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_40_30_78_05
  • Uniclass 2015 DescriptionBathroom furniture
  • OmniClass Number23-31 25 13
  • OmniClass TitleBathroom Cabinets

Region availability

Europe
Bulgaria