Publish your products
Concept Cube 55cm Short Projection Pedestal Washbasin, 2 Taphole
Concept Cube 55cm Short Projection Pedestal Washbasin, 2 Taphole

    Concept Cube 55cm Short Projection Pedestal Washbasin, 2 Taphole

    Concept cube 55 cm short projection pedestal washbasin, 2 taphole
    Specification
    • 55 cm short projection pedestal washbasin, 2 taphole
    Technical specification
    • Unique ref.E7885
    • Product familySanitary
    • Product groupWashbasin taps
    • TypeObject (single object)
    • Date of publishing2017-01-26
    • Edition number1
    • Height (mm)175
    • Width (mm)550
    • Depth (mm)375
    Related
    • Material mainVitreous china
    • Weight Net (Kg)15.09
    Classification
    • BIMobject CategorySanitary - Washtops
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_96_63
    • Uniclass 2015 DescriptionPedestal wash basins

    Region availability

    Europe
    Guernsey
    Ireland
    Isle of Man
    Jersey
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit