Publish your products
CONNECT WHG BWL HO WHITE WSHDWN 48 BXD

CONNECT WHG BWL HO WHITE WSHDWN 48 BXD

CONNECT WHG BWL HO WHITE WSHDWN 48 BXD

Specification
  • CONNECT WHG BWL HO WHITE WSHDWN 48 BXD

Technical specification
  • Unique ref.E8046
  • Product familySanitary
  • Product groupWC pans
  • TypeObject (single object)
  • Date of publishing2017-05-15
  • Edition number1
  • Height (mm)337
  • Width (mm)361
  • Depth (mm)480
Links
Related
  • Material mainVitreous china
Classification
  • BIMobject CategorySanitary - Toilets
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20_93_94
  • Uniclass 2015 DescriptionWC pans

Region availability

Europe
Spain
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit