Publish your products
CONNECT Shower Tray 120X80 White  IG RCT NO PATN
CONNECT Shower Tray 120X80 White  IG RCT NO PATN

    CONNECT Shower Tray 120X80 White IG RCT NO PATN

    CONNECT Shower Tray 120X80 White IG RCT NO PATN
    Specification
    • CONNECT Shower Tray 120X80 WHT IG RCT NO PATN
    Technical specification
    • Unique ref.R2674
    • Product familyCONNECT DESIGN
    • Product groupShower Tray
    • TypeObject (single object)
    • Date of publishing2018-02-21
    • Edition number1
    • Height (mm)60
    • Width (mm)1200
    • Depth (mm)800
    Links
    Related
    • Material mainAcrylic
    • Weight Net (Kg)48
    Classification
    • BIMobject CategorySanitary - Shower trays
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_06_84
    • Uniclass 2015 DescriptionShower trays
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers

    Region availability

    Europe
    France
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit