Publish your products
SOFTMOOD mirror 450x25mm
SOFTMOOD mirror 450x25mm

    SOFTMOOD mirror 450x25mm

    3.4 out of 5 stars3.4(5 reviews)
    SOFTMOOD mirror 450x25mm
    Specification
    • SOFTMOOD mirror 450x25mm
    Technical specification
    • Unique ref.T7824
    • Product familySOFTMOOD
    • Product groupMirror
    • TypeObject (single object)
    • Date of publishing2018-06-14
    • Edition number1
    • Height (mm)700
    • Width (mm)450
    • Depth (mm)25
    Related
    • Material mainGlass
    • Weight Net (Kg)4
    Classification
    • BIMobject CategorySanitary - Mirrors
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_25_71_53_06
    • Uniclass 2015 DescriptionBathroom mirrors
    • OmniClass Number23-31 25 00
    • OmniClass TitleToilet and Bath Specialties

    Region availability

    Europe
    Germany
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit