Publish your products
Wall-hung boiler  VICTRIX PRO 100 V2 EU
Wall-hung boiler  VICTRIX PRO 100 V2 EU
Wall-hung boiler  VICTRIX PRO 100 V2 EU
Wall-hung boiler  VICTRIX PRO 100 V2 EU
Wall-hung boiler  VICTRIX PRO 100 V2 EU
Wall-hung boiler  VICTRIX PRO 100 V2 EU
    IMMERGAS

    Wall-hung boiler VICTRIX PRO 100 V2 EU

    High-power, wall-hung condensing boiler for heating only. Designed for professional plant rooms, it guarantees high performance with reduced consumption thanks to a wide modulation range up to 1:5 for VICTRIX PRO 150 V2 EU. Compact and linear design featuring a vertical sliding door to protect the electronic control panel. Suitable for floor-standing installations using a specific modular support frame for self-supporting configurations. The standard control electronics allow the management of cascade systems up to 5 boilers, utilizing advanced thermoregulation logic for maximum system flexibility. IPX5D electrical protection rating and standard anti-freeze kit down to -5 °C for outdoor installations, even in unsheltered areas via a dedicated cabinet. The engineering of VICTRIX PRO V2 drastically reduces environmental impact, positioning it in the prestigious eco-friendly Class 6, the highest category for limiting polluting emissions. The new VICTRIX PRO V2 can operate with natural gas, LPG, and hydrogen blends up to 20%.
    Specification
    • Wall-hung, room-sealed, fan-assisted premix condensing modules, featuring high efficiency and forced circulation with variable heat outputs. The generators are certified for installation both in plant rooms and outdoors (with specific protection for unsheltered installations), and can be used in either room-sealed fan-assisted or open-flue fan-assisted configurations. The module consists of: • a total premix combustion system with a cylindrical multigas steel burner, complete with ignition electrodes and an ionization control electrode; • a primary gas/water heat exchanger with a composite casing, including an air vent valve and an internal stainless steel coil; • a stainless steel combustion chamber internally insulated with ceramic panels; • an electronically variable-speed flue gas exhaust fan and a flue gas probe; • a condensate disposal circuit including a siphon and a flexible drain pipe; • a hydraulic group consisting of a flow manifold, a primary circuit pressure transducer, and a low-consumption modulating circulation pump; • a 4-bar system safety valve and a standard discharge funnel; • an overtemperature water safety thermostat; • an electronic board with continuous flame modulation, 1:10 modulation range; • a system flow and return regulation probe, heating flow temperature from 20 to 85 °C; • an IPX5D electrical protection rating, with the possibility of outdoor installation under an additional cover (unsheltered); • standard anti-freeze protection down to -5 °C (-15 °C with a specific optional kit); • pre-arrangement for cascade operation (up to 5 generators with a single safety kit); • possibility of installation using a free-standing support frame kit, suitable for installing one or more VICTRIX PRO V2 units; • possibility of installing the generator inside a cabinet suitable for unsheltered outdoor installation; • possibility of connecting to a remote system management system (optional), when paired with the cascade and zone controller; • compatible with the Ø 80 mm flexible chimney lining system (single installation).
    Technical specification
    • Unique ref.VICTRIXPRO100V2EU
    • TypeObject (single object)
    • Date of publishing2026-06-30
    • Edition number1
    • Height (mm)1098
    • Width (mm)600
    • Depth (mm)557
    Related
    • Designed inItaly
    • Manufactured inItaly
    • Weight Net (Kg)95
    Classification
    • BIMobject CategoryHVAC - Boilers
    • IFC classificationBoiler
    • OmniClass Number23-33 11 00
    • OmniClass TitleCommercial Boilers

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit