Publish your products
INAX Export S600 Acrylic FSD Tub BTIX5700-032BW03F0
INAX

INAX Export S600 Acrylic FSD Tub BTIX5700-032BW03F0

5.0 out of 5 stars5.0(8 reviews)
• Simple design with a sophisticated seamless curve brings a luxurious presence • Organic and comfortable curve inside and outside the bathtub • Anti-slipping bottom surface

Get in contact with INAX

Technical specification
  • Unique ref.INAX_Export_S600_Acrylic_FSD_Tub_BTIX5700-032BW03F0
  • Product familyTub
  • Product groupAcrylic Tub
  • TypeObject (single object)
  • Date of publishing2023-02-01
  • Edition number1
  • Height (mm)550
  • Width (mm)900
  • Depth (mm)1700
Related
  • Material mainAcrylic
  • Weight Net (Kg)50
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • OmniClass Number23-31 15 00
  • OmniClass TitleBathtubs

Region availability

Asia
Armenia
Azerbaijan
Bangladesh
Bhutan
British Indian Ocean Territory
Brunei
Cambodia
China
Christmas Island
Cocos (Keeling) Islands
Georgia
Hong Kong
India
Indonesia
Japan
Kazakhstan
Kyrgyzstan
Laos
Macau
Malaysia
Maldives
Mongolia
Myanmar (Burma)
Nepal
North Korea
Pakistan
Philippines
Singapore
South Korea
Sri Lanka
Taiwan
Tajikistan
Thailand
Turkmenistan
Uzbekistan
Vietnam