Publish your products
INAX Satis G Shower Toilet(Black/305) CEIX5321-1124410C0
INAX

INAX Satis G Shower Toilet(Black/305) CEIX5321-1124410C0

Get in contact with INAX

Technical specification
  • Unique ref.INAX_Satis_G_Shower_Toilet-Black-305_CEIX5321-1124410C0
  • Product familyShower Toilet Systems & Seats
  • Product groupShower Toilet
  • TypeObject (single object)
  • Date of publishing2023-02-01
  • Edition number1
  • Height (mm)540
  • Width (mm)375
  • Depth (mm)705
Related
  • Material mainCeramics
Classification
  • BIMobject CategorySanitary - Toilet Seats

Region availability

Asia
Armenia
Azerbaijan
Bangladesh
Bhutan
British Indian Ocean Territory
Brunei
Cambodia
China
Christmas Island
Cocos (Keeling) Islands
Georgia
Hong Kong
India
Indonesia
Japan
Kazakhstan
Kyrgyzstan
Laos
Macau
Malaysia
Maldives
Mongolia
Myanmar (Burma)
Nepal
North Korea
Pakistan
Philippines
Singapore
South Korea
Sri Lanka
Taiwan
Tajikistan
Thailand
Turkmenistan
Uzbekistan
Vietnam
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit