Publish your products
Damon 7.3a
Damon 7.3a
Damon 7.3a
Damon 7.3a

    Damon 7.3a

    Upholstered three seater sofa on steel or wood legs.

    Specification

    Technical specification
    • Unique ref.Damon-7-3a
    • Product familySandler
    • Product groupet.al
    • TypeObject (single object)
    • Date of publishing2024-05-21
    • Edition number1
    • Height (inches)34.3
    • Width (inches)76.8
    • Depth (inches)29.5
    Related
    • Material mainUpholstery
    • Material secondaryWood
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Lbs)87.96
    Classification
    • BIMobject CategoryFurniture - Sofas
    • IFC classificationFurniture
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50_12_81
    • Uniclass 2015 DescriptionSofas
    • CSI MasterFormat 2014 Code12 58 13
    • CSI MasterFormat 2014 TitleCouches and Loveseats
    • OmniClass Number23-21 23 13 15
    • OmniClass TitleResidential Sofas
    • CSI UniFormat II CodeE2020
    • CSI UniFormat II TitleMovable Furnishings

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit