Publish your products
Flat Panel Column Wrap

Flat Panel Column Wrap

Transform structural posts into elegant, architecturally detailed columns with INTEX Millwork Solutions Cellular PVC Column Wraps. Designed for easy retrofitting over wood, steel, or aluminum support posts, INTEX Column Wraps deliver the classic look of traditional wood millwork without the ongoing maintenance, rotting, splitting, or insect damage.

Fabricated from high-density cellular PVC, these column wraps provide superior durability, moisture resistance, and extreme weather endurance—making them an ideal choice for porch posts, porticos, outdoor living areas, and commercial facades.

Key Features & Benefits

  • Cellular PVC Construction: Will not rot, warp, chip, peel, or absorb moisture, making it ideal for ground contact and harsh coastal environments.
  • Easy Installation: Two- or four-piece interlocking snap/mitered joint designs allow fast, seam-free installation around existing structural support posts.
  • Architectural Accuracy: Crisp edge details and clean lines mirror classic historic and modern trim profiles.
  • Low Maintenance: Never requires painting for protection, but can be easily painted with 100% acrylic latex paint (LRV 55 or higher) to match any design palette.
  • Versatile Profiles: Available in non-tapered square, tapered, fluted, recessed panel, and raised panel architectural styles.
  • Complete Trim Kits: Optional capital and base trim options (including Crown, Bed, and Astragal details) allow complete customization.
Technical specification
  • Unique ref.flat-panel-column-wrap
  • Product familyNewels & Column Wraps
  • Product groupColumns
  • TypeObject (single object)
  • Date of publishing2026-08-14
  • Edition number1
Related
  • Material mainPVC
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Columns
  • CSI MasterFormat 2014 Code06 44 39
  • CSI MasterFormat 2014 TitleWood Posts and Columns
  • OmniClass Number23-13 35 11 13 11
  • OmniClass TitleColumns

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit