Publish your products
STD 1H ACTIVE LEAF SURFACE PANIC DEVICE
STD 1H ACTIVE LEAF SURFACE PANIC DEVICE
STD 1H ACTIVE LEAF SURFACE PANIC DEVICE

    STD 1H ACTIVE LEAF SURFACE PANIC DEVICE

    Inther STD panic bar for surface-mounting on emergency doors. This panic bar has undergone rigorous testing for certification, withstanding 200,000 door opening and closing cycles and meeting fire resistance standards. This panic bar model is designed to be surface-mounted on the active leaf, using a classic push-bar system. It is self-latching and does not require a mortise lock in the door. Optional 1400 mm push-bar available in all finishes. Not included; sold separately. Available in four different finishes: 304 Stainless Steel, Silver, Black-Red, Black-Green.
    Specification
    • Surface-mounted panic exit device designed for emergency exit doors, suitable for installation on active door leaves and compatible with both left- and right-hand opening. This device has been tested under demanding conditions, achieving 200,000 opening and closing cycles and ensuring fire resistance performance.The device features a classic push bar system, designed for surface-mounted installation on the door leaf. It does not require a mortise lock and incorporates a handle (push bar with integrated grip) for operation. An optional 1400 mm bar is available for all finishes (sold separately).Fully compliant with EN 1125, EN 1634-1, and EN 179 standards, ensuring suitability for emergency exit and fire-rated door applications. Available finishes: Stainless Steel 304, Silver, Black-Green, and Black-Red.
    Technical specification
    • Unique ref.std-1h-sobreponer
    • Product familyPANIC DEVICES
    • Product groupPANIC DEVICES-STD
    • TypeObject (single object)
    • Date of publishing2026-05-26
    • Edition number1
    Classification
    • BIMobject CategoryDoors - Accessories
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit