Publish your products
KALIMBA
KALIMBA
    IRSAP

    KALIMBA

    Uniform and constant heat throughout the room. Mixed-operation option for year-round use of the towel radiator. KALIMBA is available in a wide range of colours, including custom RAL finishes. Its high heat outputs make it suitable for low-temperature systems, while the side openings make it easy to hang towels. Reversible model.

    Specification
    • Construction Features

      • steel towel radiator
      • round collectors Ø30 mm
      • oval horizontal elements, 50x10 mm
      • 1/2” right-hand gas threads
      • maximum working pressure: 4 bar
      • maximum permitted temperature: 95°C
    Technical specification
    • Unique ref.kalimba
    • Product familyIRSAP heat
    • Product groupBathroom
    • TypeObject (single object)
    • Date of publishing2026-10-16
    • Edition number1
    Links
    Related
    • Material mainSteel
    • Material secondarySteel
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryHVAC - Heaters
    • IFC classificationSpace Heater
    • UNSPSC nameRadiators
    • UNSPSC code40101801
    • Uniclass 2015 CodePr_70_60_36_73
    • Uniclass 2015 DescriptionRadiators
    • CSI MasterFormat 2014 Code23 82 29
    • CSI MasterFormat 2014 TitleRadiators

    Region availability

    Europe
    France
    Spain